cable drum MASI Ø 500mm
PUR profile cable 2x1.5 bk 500m
Art.No.: | 7000-C9905-7840000 |
Weight: | 33.502 kg |
Country of origin: | DE |
not available
Description
PUR (UL/CSA)
2× 1.5 mm²
suitable for C-tracks
5 Mio.
2× 1.5 mm²
suitable for C-tracks
5 Mio.
Cable data
General data | Cable
Cable identification | 784 |
---|---|
Jacket Color | black |
Structure | Cable
wire arrangement | brown, blue |
---|
Mechanical data | Cable
Material jacket | PUR |
---|---|
Material wire insulation | PP |
Amount wires | 2 |
Travel speed (C-track) | 5 Mio. |
Conductor crosssection (wire) | 1,5 mm² |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 7,5 x Outer diameter |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-7.0 | 27062011 |
ECLASS-8.0 | 27062011 |
ECLASS-9.0 | 27062011 |
ETIM-5.0 | EC001578 |
customs tariff number | 85444993 |
GTIN | 4048879565813 |
Packaging unit | 1 |