Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Current operating per contact max.:
Total current max.:
Industrial communication
Number of signals per port:
Installation | Connection
Mounting set:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data | Mounting data
Mounting method:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
PIN 7:
PIN 8:
PIN 9:
PIN 12:
PIN 13:
PIN 14:
PIN 15:
PIN 16:
PIN 19:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
M12 DISTRIBUTOR BOX 6-WAY, 5-POLE, W/O LED, CNOMO M12 DISTRIBUTOR BOX 6-WAY, 5-POLE, W/O LED, CNOMO
MVD6-U-XA M23 connector 19-pole
Weight: 0.265 kg
Art.No.: 276459

Available
Move
EXACT12, 8XM12, 5-POLE, M23 19POL. CON. EXACT12, 8XM12, 5-POLE, M23 19POL. CON.
No LED, without con. cable
Weight: 0.185 kg
Art.No.: 8000-88522-0000000

Available
24 V
-
4 A
-
10 A
-
2
-
M12 x 1
-
IP67
-
inserted, screwed
-
Schraubgewinde
-
127 mm
-
54 mm
-
25 mm
-
-20 °C
-
80 °C
-
M12
-
female
-
black
-
A
-
5
-
+
-
n.c.
-
-
-
NO
-
n.c.
-
M23
-
male
-
black
-
A
-
19
-
NO S 4
-
NO S 4
-
NC S 2
-
NO S 4
-
3 (-)
-
NC S 2
-
NC S 2
-
NC S 2
-
5 (PE)
-
NC S 2
-
NC S 2
-
NO S 4
-
NO S 4
-
1 (+)
-
85369010
85369010
4048879000253
4048879304191
1
1
* plus VAT, plus shipping