Approval (cable):
|
Cable weight [g/m]:
|
Material wire:
|
Resistor (core):
|
Single wire Ø (core):
|
Construction (core):
|
Diameter (core):
|
AWG:
|
Material wire isolation:
|
Material property wire insulation:
|
Shore hardness wire isolation:
|
Wire-Ø incl. isolation:
|
Color/numbering of wires:
|
Stranding combination:
|
Shield:
|
Material jacket:
|
Material property (jacket):
|
Shore hardness jacket:
|
Outer-Ø (jacket):
|
Color jacket:
|
chemical resistance:
|
Nominal voltage:
|
Test voltage:
|
Current load capacity:
|
Temperature range (fixed):
|
Temperature range (mobile):
|
Bending radius (fixed):
|
Bending radius (dynamic):
|
No. of bending cycles (C-track):
|
Travel speed (C-track):
|
Acceleration (C-track):
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
35 m
|
35 m
|
|
|
0,6 Nm
|
0,6 Nm
|
inserted, screwed
|
inserted, screwed
|
M12
|
M12
|
M12 x 1
|
M12 x 1
|
10 mm
|
10 mm
|
A
|
A
|
PUR
|
PUR
|
SW13
|
SW13
|
IP65, IP66K, IP67
|
IP65, IP66K, IP67
|
|
|
125 V
|
125 V
|
125 V
|
125 V
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
DIN EN 61076-2-101 (M12)
|
DIN EN 61076-2-101 (M12)
|
|
|
|
|
225
|
-
|
2 (PUR/PVC)
|
-
|
UL (AWM-Style 20549/1731), CSA; CE conform
|
-
|
54,78 g
|
-
|
Cu wire, bare
|
-
|
max. 57 Ω/km (20 °C)
|
-
|
0.1 mm
|
-
|
42× 0.1 mm (multi-strand wire class 6)
|
-
|
5× 0.34 mm²
|
-
|
similar to AWG 22
|
-
|
PVC
|
-
|
CFC-, cadmium-, silicone- and lead-free
|
-
|
43 ±5 D
|
-
|
1.25 mm ±5%
|
-
|
br, bk, bl, wh, gnye longitudinally striped
|
-
|
5 wires twisted around central filler
|
-
|
no
|
-
|
PUR/PVC
|
-
|
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
|
-
|
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
|
-
|
5.0 mm ±5%
|
-
|
gray
|
-
|
good resistance to oil, gasoline and chemicals
|
-
|
UL 300 V AC
|
-
|
2000 V AC
|
-
|
to DIN VDE 0298-4
|
-
|
-30...+80 °C
|
-
|
-5...+80 °C
|
-
|
10× outer Ø
|
-
|
15× outer Ø
|
-
|
max. 2 Mio. (25 °C)
|
-
|
max. 3.3 m/s
|
-
|
max. 5 m/s²
|
-
|
|
|
-
|
235
|
-
|
3
|
-
|
gray
|
-
|
cURus
|
|
|
-
|
1
|
-
|
5 wires around Core filler twisted
|
-
|
yes
|
-
|
brown, black, blue, white, green-yellow
|
|
|
-
|
41,8 g/m
|
-
|
PUR
|
-
|
90 ± 5 Shore A
|
-
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
-
|
4,8 mm
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
4048879402712
|
4048879569040
|
85444290
|
85444290
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|