Installation |
Connection cross section min.:
|
Connection cross section max.:
|
Single wire diameter min.:
|
Installation | Connection |
Wire insulation diameter min.:
|
Wire insulation diameter max.:
|
Tightening torque:
|
Device protection | Electrical |
Additional condition protection degree:
|
Mechanical data | Mounting data |
Mounting method:
|
Clamping range min.:
|
Clamping range max.:
|
Height:
|
Width:
|
Depth:
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
32 V
|
32 V
|
32 V
|
32 V
|
4 A
|
4 A
|
|
|
0,25 mm²
|
0,25 mm²
|
0,5 mm²
|
0,5 mm²
|
0,1 mm
|
0,1 mm
|
|
|
1,2 mm
|
1,2 mm
|
1,6 mm
|
1,6 mm
|
0,6 Nm
|
0,6 Nm
|
|
|
inserted, screwed
|
inserted, screwed
|
|
|
inserted, screwed, Shaking protection
|
inserted, screwed, Shaking protection
|
4 mm
|
4 mm
|
5,1 mm
|
5,1 mm
|
40 mm
|
40 mm
|
40 mm
|
40 mm
|
15 mm
|
15 mm
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27279221
|
27279221
|
27260702
|
27260702
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC002635
|
EC002635
|
|
|
4048879201780
|
4048879201773
|
85366990
|
85366990
|
1
|
1
|
|
|
|
|
|
|
|