Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Family construction form:
Thread:
Coding:
No. of poles:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Diagnostics
Status indication LED:
Installation
Connection cross section max.:
Device protection
Shielded:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Mechanical data | Material data
Coating housing:
Material housing:
Mechanical data | Mounting data
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
M12 male 90° A-cod. screw terminal M12 male 90° A-cod. screw terminal
8-pol., max. 0.5mm², 6 - 8mm, shielded
Weight: 0.065 kg
Art.No.: 7000-17351-0000000

Available
Move
M12 male 0° A-cod. screw terminal M12 male 0° A-cod. screw terminal
8-pol., max. 0.5mm², 6 - 8mm, shielded
Weight: 0.056 kg
Art.No.: 7000-17341-0000000

Available
inserted, screwed
inserted, screwed
M12
M12
M12 x 1
M12 x 1
A
A
8
8
IP67
IP67
30 V
30 V
30 V
30 V
2 A
2 A
no
no
0,5 mm²
0,5 mm²
yes
yes
inserted, screwed
inserted, screwed
3
3
III
III
II
II
nickel plated
nickel plated
Brass
Brass
6 mm
6 mm
8 mm
8 mm
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
1
1
4048879195300
4048879195317
85366990
85366990
* plus VAT, plus shipping