Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC:
Operating voltage AC min.:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Current operating per contact max.:
Diagnostics
Status indication LED:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Tightening torque:
Tightening torque clamping screw:
Mounting set:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Additional condition protection degree:
Additional suppressor:
Mechanical data | Material data
Color housing:
Material gasket:
Material housing:
Mechanical data | Mounting data
fastening screw:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Move
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
110V/230V LED+RC M16x1.5
Weight: 0.04 kg
Art.No.: 7000-29121-0000000

Available
Move
SVS Eco valve plug A-18mm screw terminal SVS Eco valve plug A-18mm screw terminal
2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 110V
Weight: 0.028 kg
Art.No.: 7000-29085-0000000

Available
-
inserted, screwed
IP65
IP65
-
110 V
110 V
93,5 V
230 V
126,5 V
-
110 V
110 V
93,5 V
230 V
126,5 V
1 A
1,5 A
-
yellow
-
0,5 mm²
-
1,5 mm²
0,4 Nm
0,4 Nm
-
0,2 Nm
M3
M16 x 1.5
2 + PE
2 + PE
inserted, screwed
inserted, screwed
-
Varistor
-
opaque
-
NBR
-
PA
-
M3
-
6 mm
-
8 mm
-20 °C
-40 °C
60 °C
90 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440105
27440105
27440105
27440105
27440105
27440105
EC002062
EC002062
85366990
85366990
1
1
4048879187596
4048879187619
-
-
* plus VAT, plus shipping