Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Cable length:
Side 1
Tightening torque:
Mounting method:
Coating contact:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
Tightening torque:
Mounting method:
Coating contact:
Family construction form:
Thread:
Coding:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 3
Mounting method:
Family construction form:
Coding:
No. of poles:
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating voltage AC (UL-listed):
Operating voltage DC (UL-listed):
Current operating per contact max.:
Diagnostics
Status indication LED:
Installation | Connection
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Material data
Coating locking:
Coating of fitting:
Material gasket:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Additional condition temperature range:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Cable data
Cable
Cable identification:
Cable Type:
Approval (cable):
Cable weight [g/m]:
Material wire:
Resistor (core):
Single wire Ø (core):
Construction (core):
Diameter (core):
AWG:
Material wire isolation:
Material property wire insulation:
Shore hardness wire isolation:
Wire-Ø incl. isolation:
Color/numbering of wires:
Stranding combination:
Shield:
Material jacket:
Material property (jacket):
Shore hardness jacket:
Outer-Ø (jacket):
Color jacket:
chemical resistance:
Nominal voltage:
Test voltage:
Current load capacity:
Temperature range (fixed):
Temperature range (mobile):
Bending radius (fixed):
Bending radius (dynamic):
No. of bending cycles (C-track):
Travel speed (C-track):
Acceleration (C-track):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
Y-Distributor M12 male / M12 female 0° A-cod. Y-Distributor M12 male / M12 female 0° A-cod.
PUR 3x0.34 gy UL/CSA 3.5m
Weight: 0.272 kg
Art.No.: 7000-40701-2230350

not available
Move
Y-Distributor M12 male / M12 female 0° A-cod. Y-Distributor M12 male / M12 female 0° A-cod.
PUR 3x0.34 ye UL/CSA 5m
Weight: 0.371 kg
Art.No.: 7000-40701-0230500

not available
3,5 m
5 m
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
gold plated
gold plated
M12
M12
M12 x 1
M12 x 1
10 mm
10 mm
A
A
Copper alloy
Copper alloy
PUR
PUR
4
4
SW13
SW13
IP65, IP66K, IP67
IP65, IP66K, IP67
0,6 Nm
0,6 Nm
inserted, screwed
inserted, screwed
gold plated
gold plated
M12
M12
M12 x 1
M12 x 1
A
A
Copper alloy
Copper alloy
PUR
PUR
3
3
SW13
SW13
IP65, IP66K, IP67
IP65, IP66K, IP67
inserted, screwed
inserted, screwed
M12
M12
A
A
3
3
250 V
250 V
250 V
250 V
30 V
30 V
30 V
30 V
4 A
4 A
no
no
M12 x 1
M12 x 1
inserted, screwed
inserted, screwed
3
3
2,5 kV
2,5 kV
I
I
Nickeled
Nickeled
nickel plated
nickel plated
FKM
FKM
Zinc die-casting
Zinc die-casting
Zinc die-casting
Zinc die-casting
inserted, screwed, Shaking protection
inserted, screwed, Shaking protection
-25 °C
-25 °C
85 °C
85 °C
depending on cable quality
depending on cable quality
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-101 (M12)
DIN EN 61076-2-101 (M12)
223
023
2 (PUR/PVC)
2 (PUR/PVC)
UL (AWM-Style 20549/1731), CSA; CE conform
UL (AWM-Style 20549/1731), CSA; CE conform
35,97 g
35,97 g
Cu wire, bare
Cu wire, bare
max. 57 Ω/km (20 °C)
max. 57 Ω/km (20 °C)
0.1 mm
0.1 mm
42× 0.1 mm (multi-strand wire class 6)
42× 0.1 mm (multi-strand wire class 6)
3× 0.34 mm²
3× 0.34 mm²
similar to AWG 22
similar to AWG 22
PVC
PVC
CFC-, cadmium-, silicone- and lead-free
CFC-, cadmium-, silicone- and lead-free
43 ±5 D
43 ±5 D
1.25 mm ±5%
1.25 mm ±5%
br, bk, bl
br, bk, bl
3 wires twisted
3 wires twisted
no
no
PUR/PVC
PUR/PVC
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
4.3 mm ±5%
4.3 mm ±5%
gray
yellow
good resistance to oil, gasoline and chemicals
good resistance to oil, gasoline and chemicals
UL 300 V AC
UL 300 V AC
2000 V AC
2000 V AC
to DIN VDE 0298-4
to DIN VDE 0298-4
-30...+80 °C
-30...+80 °C
-5...+80 °C
-5...+80 °C
10× outer Ø
10× outer Ø
15× outer Ø
15× outer Ø
max. 2 Mio. (25 °C)
max. 2 Mio. (25 °C)
max. 3.3 m/s
max. 3.3 m/s
max. 5 m/s²
max. 5 m/s²
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27279218
27060313
27060313
27060313
27060313
27060313
27060313
27060313
27060313
EC001855
EC001855
4048879380089
4048879368759
1
1
85444290
85444290
* plus VAT, plus shipping