Industrial communication |
Transfer parameters:
|
Data transmission rate max.:
|
Industrial communication | Ethernet functionality |
duplex:
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
Mechanical data |
Contour for corrugated hose:
|
Mechanical data | Material data |
Coating locking:
|
Locking material:
|
Mechanical data | Mounting data |
Looking techniques:
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
Approval (cable):
|
Cable weight [g/m]:
|
Material wire:
|
Resistor (core):
|
Construction (core):
|
Diameter (core):
|
Material wire isolation:
|
Wire-Ø incl. isolation:
|
Color/numbering of wires:
|
Stranding combination:
|
Shield:
|
Shield (Type):
|
Optical shield cover:
|
Material jacket:
|
Material property (jacket):
|
Outer-Ø (jacket):
|
Color jacket:
|
chemical resistance:
|
thermal resistance:
|
Nominal voltage:
|
Test voltage:
|
Temperature range (fixed):
|
Temperature range (mobile):
|
Bending radius (fixed):
|
Bending radius (dynamic):
|
No. of bending cycles (C-track):
|
Traversing distance (C-track):
|
Travel speed (C-track):
|
Acceleration (C-track):
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
Cable shielding (type):
|
Cable shielding (coverage):
|
Banding:
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
Material inner jacket:
|
Color (inner jacket):
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
Characteristic impedance:
|
Electrical resistance line constant wire:
|
AC withstand voltage (wire - wire):
|
Electrical capacity line constant (wire - wire):
|
Power frequency withstand voltage (wire - jacket):
|
AC withstand voltage (wire - shield):
|
Isolation resistance:
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
20 m
|
20 m
|
|
|
RJ45
|
RJ45
|
IP65, IP67
|
-
|
|
|
60 V
|
60 V
|
1,5 A
|
1,5 A
|
|
|
CAT5, Class D (ISO/IEC 11801)
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
100 MBit/s
|
100 MBit/s
|
|
|
-
|
Full duplex
|
|
|
-
|
IP65, IP67
|
-
|
inserted, screwed
|
3
|
3
|
1 kV
|
1 kV
|
I
|
I
|
|
|
without
|
without
|
|
|
Nickeled
|
Nickeled
|
Zinc die-casting
|
Zinc die-casting
|
|
|
Push Pull
|
Push Pull
|
|
|
-40 °C
|
-25 °C
|
70 °C
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
|
|
796
|
-
|
-
|
white, yellow, blue, orange
|
cURus (AWM-Style 20549/11602); CE conform, ECE-R118 conform
|
-
|
69,3 g
|
-
|
Cu wire, bare
|
-
|
max. 55 Ω/km (20 °C)
|
-
|
7× 0.254 mm
|
-
|
1× 4× AWG22/7
|
-
|
PE
|
-
|
1.4 mm ±5%
|
-
|
wh, ye, bl, or
|
-
|
-
|
-
|
yes
|
-
|
Copper braid
|
-
|
min. 85%
|
-
|
PUR
|
-
|
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
|
-
|
6.7 mm ±5%
|
-
|
green
|
-
|
Oil resistance according to IEC 60811-2-1, ASTM IRM 901, ICEA S-82-552 Std.
|
-
|
flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std.
|
-
|
300 V
|
-
|
2000 V AC (test duration 1 min)
|
-
|
-40...+80 °C
|
-
|
-30...+70 °C
|
-
|
5× outer Ø
|
-
|
12× outer Ø
|
-
|
max. 3 Mio. (25 °C)
|
-
|
max. 5 m (horizontal)
|
-
|
max. 3.3 m/s
|
-
|
max. 2 m/s²
|
-
|
±180°/m
|
-
|
max. 1 Mio. (25 °C)
|
-
|
|
|
-
|
796
|
-
|
green
|
-
|
cURus
|
|
|
-
|
1
|
-
|
4 wires around Core filler twisted
|
-
|
copper braid, tinned
|
-
|
85 %
|
-
|
Fleece, Foil
|
-
|
yes
|
-
|
white, yellow, blue, orange
|
|
|
-
|
69,3 g/m
|
-
|
PUR
|
-
|
89 Shore A
|
-
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
-
|
6,7 mm
|
-
|
± 5 %
|
-
|
FRNC
|
-
|
natur
|
-
|
PE
|
-
|
4
|
-
|
1,4 mm
|
-
|
± 5 %
|
-
|
65 Shore D
|
-
|
lead-free, CFC-free, halogen-free
|
-
|
7
|
-
|
22 AWG
|
-
|
22 AWG
|
-
|
Stranded copper wire, bare
|
|
|
-
|
300 V
|
-
|
to DIN VDE 0298-4
|
-
|
4,8 A
|
-
|
100 Ω ± 15 % @ 100 MHz
|
-
|
55 Ω/km @ 20 °C
|
-
|
2 kV @ 60 s
|
-
|
50000 pF/km
|
-
|
2 kV @ 60 s
|
-
|
2 kV @ 60 s
|
-
|
5000 MΩ × km
|
|
|
-
|
-40 °C
|
-
|
80 °C
|
-
|
-30 °C
|
-
|
70 °C
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
12 x Outer diameter
|
-
|
3 Mio. @ 25 °C
|
-
|
5 m @ 25 °C
|
-
|
3,3 m/s @ 25 °C
|
-
|
1 Mio. 25 °C
|
-
|
± 180 °/m
|
|
|
27061801
|
27061801
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
EC002599
|
EC002599
|
|
|
4065909000601
|
4048879486149
|
1
|
1
|
85444210
|
85444210
|
|
|
|
|
|
|
|
|
|
|
|
|
|