Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Material contact:
No. of poles:
Electrical data | Supply
Operating voltage AC (UL-listed):
Operating voltage DC (UL-listed):
Current operating per contact max.:
Operating current max.:
Industrial communication
Supported protocol:
Transfer parameters:
Data transmission rate max.:
Installation
Connection cross-section static min.:
Connection cross section static max.:
Connection cross-section dynamic min.:
Connection cross section dynamic max.:
AWG number static min.:
AWG number static max.:
AWG number dynamic min.:
AWG number dynamic max.:
Installation | Connection
Connection:
Tightening torque:
Mating cycles min.:
Device protection
Shielded:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Pollution Degree:
Insulation resistance min.:
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating housing:
Coating contact:
Combustibility class (UL94):
Material gasket:
Material housing:
Material contact carrier:
Locking material:
Mechanical data | Mounting data
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Connection data
Connection type 1
Family construction form:
Gender:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
PIN 7:
PIN 8:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
Push Pull RJ45 male 0° IDC Push Pull RJ45 male 0° IDC
8-pol., AWG23-22, 5,5 - 10mm, shielded, CAT5
Weight: 0.105 kg
Art.No.: 7000-99591-0000000

Contact Us for Availability
Move
Push Pull RJ45 male 0° IDC Push Pull RJ45 male 0° IDC
8-pol., AWG23-22, 5,5 - 10mm, shielded, CAT6A
Weight: 0.089 kg
Art.No.: 7000-99581-0000000

Available
RJ45
RJ45
-
Bronze
8
8
-
56,5 V
-
56,5 V
1,76 A
-
-
1,75 A
-
Ethernet
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT6A
1000 MBit/s
10000 MBit/s
0,23 mm²
-
0,32 mm²
-
0,23 mm²
-
0,32 mm²
-
23
-
22
-
23
-
22
-
-
Cut clamps IDC
-
2,5 Nm
750
-
-
yes
IP65, IP67
IP20
inserted, screwed
-
-
2
-
500 MΩ
-
I
nickel plated
-
-
nickel plated
-
V-0
NBR
NBR
Zinc die-casting
-
-
PC
-
Copper alloy
5,5 mm
6 mm
10 mm
10 mm
-40 °C
-40 °C
70 °C
70 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
IEC 61076-3-117 V.14
IEC 61076-3-117 V.14
-
RJ45
-
female
-
8
-
TD +
-
TD -
-
RD +
-
n.c.
-
n.c.
-
RD -
-
n.c.
-
n.c.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
2744010
2744010
2744010
2744010
27440114
27440114
EC002635
EC002635
85366990
85366990
1
1
4048879728577
4065909027226
-
* plus VAT, plus shipping