Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage AC:
Operating voltage DC:
Operating current:
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Wire insulation diameter min.:
Connection:
Gender:
Mating cycles min.:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data
Holding force min.:
Pulling force max.:
Mechanical data | Material data
Coating contact:
Combustibility class (UL94):
Material contact:
Material contact carrier:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Move
B10 female 18-pole, crimp t., 500 V, 16 A B10 female 18-pole, crimp t., 500 V, 16 A
Weight: 0.058 kg
Art.No.: 70MH-EB018-EC03020

Contact Us for Availability
Move
B10 female 10-pole, crimp t., 500 V, 16 A B10 female 10-pole, crimp t., 500 V, 16 A
Weight: 0.049 kg
Art.No.: 70MH-EB010-EC03020

Available
500 V
500 V
500 V
500 V
16 A
16 A
0,14 mm²
0,14 mm²
4 mm²
4 mm²
26
26
11
11
4,8 mm
4,6 mm
Crimp
Crimp
female
female
500
500
18 + PE
10 + PE
3
3
6 kV
6 kV
100 MΩ
100 MΩ
IIIa
IIIb
III
III
III
III
70 N
150 N
90 N
85 N
silver-plated
silver-plated
V-0
V-0
Brass
Brass
PC GF
PA GF
B10
B10
36,5 mm
35,6 mm
34,8 mm
33,9 mm
62 mm
63,4 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/10
27143424
27143424
27261204
27261204
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
27440205
EC000438
EC000438
1
1
4048879638470
4048879637879
85389099
85389099
* plus VAT, plus shipping