Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation | Connection
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Material protective cover:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Move
B10 Bulkhead mounted h., IP65 B10 Bulkhead mounted h., IP65
Single locking lever m.
Weight: 0.19 kg
Art.No.: 70MH-GAENL-B000000

Available
Move
B10 Bulkhead mounted h., IP65 B10 Bulkhead mounted h., IP65
Single locking lever m., p-cover
Weight: 0.172 kg
Art.No.: 70MH-GAENL-B000010

Available
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Bulkhead mounted housing
Bulkhead mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
-
Plastic
Steel
Steel
B10
B10
28,5 mm
28,5 mm
43 mm
43 mm
93 mm
93 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
1
1
4048879644952
4048879644969
* plus VAT, plus shipping