Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Material protective cover:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
B10 Surface mounted h., high profile, IP65 B10 Surface mounted h., high profile, IP65
Single locking lever m., side entry M25, p-cover
Weight: 0.401 kg
Art.No.: 70MH-GSEHL-B01C010

Available
Move
B10 Surface mounted h., low profile, IP65 B10 Surface mounted h., low profile, IP65
Single locking lever m., side entry M20, p-cover
Weight: 0.19 kg
Art.No.: 70MH-GSENL-B01B010

Available
laterally
laterally
M25
M20
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Surface mounted housing
Surface mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Plastic
Plastic
Steel
Steel
B10
B10
74,8 mm
56,5 mm
58 mm
54 mm
97 mm
94 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
4048879646260
4048879646253
1
1
* plus VAT, plus shipping