Article |
|
Technical Data
|
Installation |
Cable outlet:
|
Installation | Connection |
Mounting set:
|
Mating cycles min.:
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Additional condition protection degree:
|
Mechanical data |
Housing type:
|
Mechanical data | Material data |
Coating housing:
|
Coating locking:
|
Material gasket:
|
Material housing:
|
Locking material:
|
Mechanical data | Mounting data |
Size:
|
Height:
|
Width:
|
Depth:
|
Looking techniques:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
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
laterally
|
laterally
|
|
|
M25
|
M20
|
500
|
500
|
|
|
IP65
|
IP65
|
inserted, locked, with screw connection
|
inserted, locked, with screw connection
|
|
|
Hood
|
Hood
|
|
|
powder-coated
|
powder-coated
|
verzinkt
|
verzinkt
|
CR
|
CR
|
Aluminum die casting
|
Aluminum die casting
|
Steel
|
Steel
|
|
|
A10
|
A10
|
64,5 mm
|
64,5 mm
|
35 mm
|
35 mm
|
62,5 mm
|
62,5 mm
|
Single locking lever
|
Single locking lever
|
|
|
-40 °C
|
-40 °C
|
100 °C
|
100 °C
|
40/100/21
|
40/100/21
|
|
|
27143424
|
27279221
|
-
|
27261203
|
27440209
|
27440202
|
27440209
|
27440202
|
27440209
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
EC000437
|
EC000437
|
|
|
4048879643566
|
4048879696395
|
1
|
1
|
85389099
|
85389099
|
|