Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Tightening torque:
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Mounting method:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
B16 Hood, IP68 B16 Hood, IP68
Screw locking, side entry M40
Weight: 0.614 kg
Art.No.: 70MH-GTFNS-A02E200

Contact Us for Availability
Move
B16 Hood, IP68 B16 Hood, IP68
Screw locking, top entry M40
Weight: 0.637 kg
Art.No.: 70MH-GTFNS-A01E200

Contact Us for Availability
laterally
straight
4 Nm
4 Nm
M40
M40
500
500
IP68
IP68
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
Silicon
Silicon
Aluminum die casting
Aluminum die casting
Stainless steel
Stainless steel
B16
B16
Screw locking
Screw locking
110,5 mm
110,5 mm
58 mm
58 mm
165 mm
165 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
4048879647434
4048879647427
85389099
85389099
* plus VAT, plus shipping