Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Move
B24 Hood, low profile, IP65 B24 Hood, low profile, IP65
Single locking lever, side entry M25
Weight: 0.196 kg
Art.No.: 70MH-GTGNL-A02C000

Available
Move
B24 Hood, low profile, IP65 B24 Hood, low profile, IP65
Single locking lever, side entry M32
Weight: 0.3 kg
Art.No.: 70MH-GTGNL-A02D000

Available
laterally
laterally
M25
M32
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
Aluminum die casting
Aluminum die casting
Steel
Steel
B24
B24
62 mm
62 mm
43 mm
43 mm
120 mm
120 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
85389099
85389099
4048879647151
4048879647168
* plus VAT, plus shipping