Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Tightening torque:
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Mounting method:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Move
B24 Hood, IP68 B24 Hood, IP68
Screw locking, top entry M40
Weight: 0.727 kg
Art.No.: 70MH-GTGNS-A01E200

Available
Move
B24 Hood, IP68 B24 Hood, IP68
Screw locking, side entry M40
Weight: 0.712 kg
Art.No.: 70MH-GTGNS-A02E200

Available
straight
laterally
4 Nm
4 Nm
M40
M40
500
500
IP68
IP68
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
Silicon
Silicon
Aluminum die casting
Aluminum die casting
Stainless steel
Stainless steel
B24
B24
Screw locking
Screw locking
110,5 mm
110,5 mm
58 mm
58 mm
192 mm
192 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
85389099
85389099
4048879647465
4048879647489
* plus VAT, plus shipping