Industrial communication |
Transfer parameters:
|
Data transmission rate max.:
|
Industrial communication | Ethernet functionality |
duplex:
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
Mechanical data |
Contour for corrugated hose:
|
Mechanical data | Material data |
Material housing:
|
Locking material:
|
Mechanical data | Mounting data |
Looking techniques:
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
Amount stranding (type 2):
|
Stranding (type 2):
|
Cable shielding (type):
|
Cable shielding (coverage):
|
Banding:
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
2 m
|
3 m
|
|
|
inserted
|
inserted
|
RJ45
|
RJ45
|
4
|
4
|
|
|
60 V
|
60 V
|
1,5 A
|
1,5 A
|
|
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
100 MBit/s
|
100 MBit/s
|
|
|
Full duplex
|
Full duplex
|
|
|
no
|
no
|
|
|
IP20
|
IP20
|
inserted, screwed
|
inserted, screwed
|
3
|
3
|
1 kV
|
1 kV
|
I
|
I
|
|
|
without
|
without
|
|
|
PUR
|
PUR
|
PA
|
PA
|
|
|
Snap-in connector
|
Snap-in connector
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
depending on cable quality
|
depending on cable quality
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
|
|
-
|
(white, blue), (orange, yellow)
|
|
|
S7V
|
S7V
|
green
|
green
|
cURus
|
cURus
|
|
|
2
|
2
|
2 wires twisted
|
2 wires twisted
|
1
|
1
|
2 Stranded joints twisted
|
2 Stranded joints twisted
|
copper braid, tinned
|
copper braid, tinned
|
75 %
|
75 %
|
Foil
|
Foil
|
(white, blue), (orange, yellow)
|
(white, blue), (orange, yellow)
|
|
|
74,8 g/m
|
74,8 g/m
|
TPE
|
TPE
|
lead-free, CFC-free, halogen-free
|
lead-free, CFC-free, halogen-free
|
7,87 mm
|
7,87 mm
|
± 5 %
|
± 5 %
|
HDPE
|
HDPE
|
4
|
4
|
1,47 mm
|
1,47 mm
|
± 5 %
|
± 5 %
|
lead-free, CFC-free, halogen-free
|
lead-free, CFC-free, halogen-free
|
19
|
19
|
22 AWG
|
22 AWG
|
22 AWG
|
22 AWG
|
copper stranded wire, tinned
|
copper stranded wire, tinned
|
|
|
600 V
|
600 V
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
8 x Outer diameter
|
8 x Outer diameter
|
-
|
35 Mio. @ 25 °C
|
35 Mio. @ 25 °C
|
-
|
5 Mio. 25 °C
|
5 Mio. 25 °C
|
± 180 °/m
|
± 180 °/m
|
|
|
27061801
|
27061801
|
27060307
|
-
|
27060307
|
27061801
|
27060307
|
27061801
|
27060307
|
27061801
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
EC002599
|
EC002599
|
|
|
4048879679329
|
4048879679336
|
85444210
|
85444210
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|