Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Total current max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27):
Mechanical data | Mounting data
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Relative humidity max. (operation):
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MICO IP67 electronic circuit protection, 4 Channels, 4A MICO IP67 electronic circuit protection, 4 Channels, 4A
IN: 24 V DC OUT: 24 V DC / 4 A CL2
Weight: 0.154 kg
Art.No.: 9000-41014-0400067

Available
Move
MICO IP67 electronic circuit protection, 4 Channels, 4A MICO IP67 electronic circuit protection, 4 Channels, 4A
IN: 24 V DC OUT: 24 V DC / 4 A CL2 / Expandable
Weight: 0.154 kg
Art.No.: 9000-41014-0400068

Available
24 V
24 V
18 V
18 V
30 V
30 V
-
16 A
IP65, IP67
IP65, IP67
50 g, 11 ms
50 g, 11 ms
34,8 mm
34,8 mm
30 mm
30 mm
151 mm
151 mm
-25 °C
-25 °C
45 °C
45 °C
-25 °C
-25 °C
70 °C
70 °C
95 % no dew formation
95 % no dew formation
EN 61000-6-2 | EN 61000-6-3
EN 61000-6-2 | EN 61000-6-3
Power In
Power In
-
Power Out
X1-X4
X1-X4
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
27371802
1
1
85363010
85363010
4065909074602
4065909074817
* plus VAT, plus shipping