Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
6 TX managed switch with Gigabit  58860
Product may differ from image

Last seen products

6 TX managed switch with Gigabit

+ 4 power M12 IP67

Art.No.: 58860
Weight: 0.966 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6-port managed IP 67 gigabit switch, 4 power ports
6 Gigabit ports
4 power ports, A-coded
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 18 V
Operating voltage DC max. 28 V
Industrial communication
Data transmission rate max. 2500 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, STP
Switch type managed
Industrial communication | IIoT functions
Webserver HTTP, HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
NAT 1:1
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1 + v2c + v3 (default active)
VLAN managed (IEEE 802.1Q) yes
VLANs max. (IEEE 802.1Q) 64
Time synchronization NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1
RMON yes
SNMP traps yes
Syslog yes
Installation | Connection
Number ports 6
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Material data
Material housing Metal
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 225 mm
Width 63 mm
Depth 42 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C

ECLASS-11.1 19170401
customs tariff number 85176200
GTIN 4048879852289
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 58860_R-R-MuR-588600_kc_z_a.pdf (A)
  • Approval: UL Listed CA 58860_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58860_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: FCC 58860_SSDoC_fcc_z_a.zip (A)
  • Construction files: DXF 58860_dxf_x_a.zip (A)
  • Construction files: P8 58860_p8_2_10.zip (10)
  • Construction files: STP 58860_stp_x_a.zip (A)
  • Document: Installation guide 58860_ina_x_10.zip (10)
  • Document: Product data 58860_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Document: User manual 58860_hdb_en_11.pdf (11)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 15-12-23_(8) RoHS REACh exception 6c 7a_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58860_10-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58860_10-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 58860_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Firmware 58860_10501110_1.x.x-V_tb5_x_11.zip (11)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: Release Notes 58820_RN0_en_b.pdf (B)

---- Field Wireable Circular Connector ----
---- Crimp Socket for Cu-Conductor ----
---- Device Marker ----
---- Torque Wrench ----
---- Screw Plug ----
---- Power-Cable ----
---- Grounding Material ----
---- Data Line ----
* plus VAT, plus shipping