Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133
Zoom
MICO 4.10 SPEED-START electronic circuit protection  9000-41034-0401005
Product may differ from image

Last seen products

MICO 4.10 SPEED-START electronic circuit protection

4 channels

Art.No.: 9000-41034-0401005
Alternative product:   
Weight: 0.184 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MICO 4.10 SPEED START
4 channels
Current adjustment 4, 6, 8, 10 A
optimized start-up behavior
max. 30 mF (per channel)
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 18 V
Input voltage DC max. 30 V
ON input voltage control inputs min. 10 V
ON input voltage control inputs max. 30 V
ON pulse length control inputs high min. 20 ms
Total current bridge set max. 40 A
Electrical data | Output
Switch-on capacity per channel max. 30 mF
Switching voltage AC max. 30 V
Switching voltage DC max. 30 V
Switching current max. 100 mA
Installation
Connection cross-section inputs max. 16 mm²
Connection cross-section outputs max. 4 mm²
Connection cross-section control inputs / control outputs max. 2,5 mm²
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 90 mm
Width 70 mm
Depth 80 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 24 V DC
Connection type 2
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 3
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 2
PIN 1 On
PIN 2 13
Connection type 4
Family construction form Bridging Contact
Gender female
Color contact carrier black
No. of poles 2
PIN 1 On
PIN 2 14
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 24 V DC
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 0 V
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Out 1
PIN 2 Out 1
Connection type 8
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Out 2
PIN 2 Out 2
Connection type 9
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Out 3
PIN 2 Out 3
Connection type 10
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Out 4
PIN 2 Out 4
Connection type 11
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 On
PIN 2 On
PIN 3 13
PIN 4 14

ECLASS-6.0 27371802
ECLASS-6.1 27371802
ECLASS-7.0 27371802
ECLASS-8.0 27371802
ECLASS-9.0 27371802
ECLASS-10.1 27371802
ECLASS-11.1 27371802
ECLASS-12.0 27371802
ETIM-5.0 EC001440
customs tariff number 85363010
GTIN 4048879283564
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41034-0401005_MC165828-C3211-07-1583209_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41034-0401005_MC165828-C3211-87-1583209_csau_z_a.pdf (A)
  • Approval: UL Listed CA 9000-41034-0401005_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41034-0401005_E200364-NMTR_ul_z_b.pdf (B)
  • Approval: UL Registered US 9000-41034-0401005_E321289-QVRQ2_ur_z_b.pdf (B)
  • Construction files: DXF 9000-41034-0100600_dxf_x_a.zip (A)
  • Construction files: P8 9000-41034-0401005_p8_2_60.zip (60)
  • Construction files: STP 9000-41034-0100600_stp_x_a.zip (A)
  • Document: Installation guide 9000-41034-0401005_ina_x_18.zip (18)
  • Document: Tender texts 9000-41034-0401005_Mico4.10_Speed_Start.docx (10)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41034-0401005_1166-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41034-0401005_1166-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 9000-41034-0401005_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Current Supply ----
---- Marking Accessories ----
* plus VAT, plus shipping