Great Britain

Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +44 161 728 3133

MSVD POWER SOCKET NEMA (GFCI)

Mounting rail

Art.No.: 67980
Weight: 0.21 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

USA (2× NEMA-GFCI 5-15)
(Ground Fault Circuit Interrupter)
Screw terminals
Each socket can be loaded with 20 A, however, the total load of both sockets must be below 30 A.
Certificate

Electrical data
Fault current min. 4 mA
Fault current max. 6 mA
Electrical data | Supply
Operating voltage AC 125 V
Operating current max. 15 A
Installation
Connection cross section max. 6 mm²
Installation | Connection
Connection Screw terminals SK
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 126 mm
Width 64 mm
Depth 55 mm

ECLASS-6.0 27189217
ECLASS-6.1 27142305
ECLASS-7.0 27142305
ECLASS-8.0 27142305
ECLASS-9.0 27142305
ECLASS-10.1 27142305
ECLASS-11.1 27142305
ECLASS-12.0 27142305
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879041393
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 67980_E205946-NMTR8_urc_z_e.pdf (E)
  • Approval: UL Registered US 67980_E205946-NMTR2_ur_z_e.pdf (E)
  • Certificate: NOM 67980_pz19-19DOM00734A02R01_nom_z_a.pdf (A)
  • Construction files: DXF 67980_dxf_x_b.zip (B)
  • Construction files: STP 67980_stp_x_b.zip (B)
  • Document: Installation guide 67980_ina_2_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: MTTF Report 67980_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping