Product may differ from image
M12 male 0° / M12 male 0° shielded
PUR 4x2xAWG26 shielded gn UL/CSA 15m
Art.No.: | 341561 |
Weight: | 0.713 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879549622 |
Packaging unit | 1 |