Product may differ from image
MSUD double valve plug form A 18mm with cable
PVC 3x0.75 bk 1,5m
Art.No.: | 341562 |
Weight: | 0.162 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879549646 |
Packaging unit | 1 |